How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| AE2: | 0.68 | F: | 5.81 |
| G: | 2.91 | V: | 4.26 in |
| BE1: | 0.5 in | AD: | 8.85 |
| I: | 7.5 in | BF: | 0.53 |
| AG: | 10.5 | AE1: | 0.97 |
| AJ: | 7.25 | BD: | 9 |
| C: | 14 in | T: | 2.188 |
| D: | 5.12 | RQ: | 7.98 in |
| LQ1: | 8.61 in | B: | 13 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Output RPM: | 70 |
| Output Diameter (in): | 2.188 in | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3412 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Bore Code: | 35 | Input Style: | C-Face Quill |
| Model Code: | HMQ252 | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 9.375 |
| Motor Frame Size: | 180TC | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

