How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | B: | 13 |
| T: | 2.188 | C: | 14 in |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| I: | 7.5 in | BF: | 0.53 |
| AK: | 8.5 | BD: | 9 |
| AE2: | 0.68 | D: | 5.12 |
| RQ: | 7.98 in | BE1: | 0.5 in |
| AD: | 8.85 | V: | 4.26 in |
| G: | 2.91 | AE1: | 0.97 |
| F: | 5.81 | AG: | 10.5 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-2 |
| Product Type: | Right Angle | Model Code: | HMQ252 |
| Output Shaft Direction: | 2 | Bore Code: | 35 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 9.375 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.188 in |
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3412 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 70 |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

