Grove Gear HMQ252-25-2-2.188-210TC-L4
Part #:HMQ252-25-2-2.188-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BD: | 9 |
| C: | 14 in | Center Distance (in): | 5.25 in |
| G: | 2.91 | I: | 7.5 in |
| AE1: | 0.97 | AE2: | 0.68 |
| B: | 13 | T: | 2.188 |
| BF: | 0.53 | AG: | 10.5 |
| LQ1: | 8.61 in | D: | 5.12 |
| AJ: | 7.25 | BE1: | 0.5 in |
| F: | 5.81 | AD: | 8.85 |
| RQ: | 7.98 in | V: | 4.26 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.375 |
| Ratio Range: | 25:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Diameter (in): | 2.188 in | Input Style: | C-Face Quill |
| Ratio: | 25:1 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ252 | Thrust Rating - output shaft: | 3412 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Bore Code: | 35 |
| Motor Frame Size: | 210TC | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Assembly: | HMQ-2 |
| Output RPM: | 70 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 9.375 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

