Grove Gear HMQ252-25-2-2.188-210TC-L9
Part #:HMQ252-25-2-2.188-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | AD: | 8.85 |
| AK: | 8.5 | RQ: | 7.98 in |
| Center Distance (in): | 5.25 in | B: | 13 |
| F: | 5.81 | LQ1: | 8.61 in |
| AJ: | 7.25 | AE2: | 0.68 |
| D: | 5.12 | I: | 7.5 in |
| BD: | 9 | AG: | 10.5 |
| T: | 2.188 | V: | 4.26 in |
| BE1: | 0.5 in | BF: | 0.53 |
| C: | 14 in | AE1: | 0.97 |
Technical Specifications
| Ratio: | 25:1 | Thrust Rating - output shaft: | 3412 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 210TC |
| Bore Code: | 35 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-2 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.188 in |
| Ratio Range: | 25:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Bore (C Face): | 1.375 | Output RPM: | 70 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 9.375 |
| Center Distance (in): | 5.25 | Model Code: | HMQ252 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

