How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | F: | 5.81 |
| BF: | 0.53 | AD: | 8.85 |
| AE2: | 0.68 | C: | 14 in |
| I: | 7.5 in | BD: | 9 |
| AJ: | 7.25 | RQ: | 8.54 in |
| AE1: | 0.97 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| B: | 13 | LQ1: | 9.17 in |
| AK: | 8.5 | D: | 5.12 |
| G: | 2.91 | T: | 2.188 |
Technical Specifications
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 9.375 |
| Housing Material: | Cast Iron | Output RPM: | 70 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3412 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Assembly: | HMQ-2 | Input Bore (C Face): | 1.625 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Bore Code: | 35 |
| Ratio: | 25:1 | Gear Type: | Worm |
| Service Factor: | 1 | Output Diameter (in): | 2.188 in |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ252 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

