How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.54 in | AG: | 10.5 |
| AK: | 8.5 | AJ: | 7.25 |
| G: | 2.91 | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| T: | 2.188 | AD: | 8.85 |
| AE1: | 0.97 | C: | 14 in |
| I: | 7.5 in | V: | 4.26 in |
| B: | 13 | BF: | 0.53 |
| BE1: | 0.5 in | F: | 5.81 |
| D: | 5.12 | LQ1: | 9.17 in |
Technical Specifications
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 250TC | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Output RPM: | 70 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Model Code: | HMQ252 | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Bore Code: | 35 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3412 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 9.375 |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.625 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/8 X 3/16 |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-2 | Output Diameter (in): | 2.188 in |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

