How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | AD: | 8.85 |
| AE2: | 0.68 | BD: | 5.88 |
| LQ: | 7.85 in | AJ: | 5.88 |
| I: | 7.5 in | AG: | 10.5 |
| BF: | 0.41 | B: | 13 |
| AE1: | 0.97 | G: | 2.91 |
| T: | 2.188 | V: | 4.26 in |
| F: | 5.81 | BE: | 0.38 in |
| D: | 5.12 | Center Distance (in): | 5.25 in |
| AK: | 4.5 | RQ: | 7.35 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.38 | Ratio: | 25:1 |
| Model Code: | HMQ252 | Bore Code: | 35 |
| Output Diameter (in): | 2.188 in | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Output RPM: | 70 |
| Input HP @ 1750 RPM: | 9.375 | Thrust Rating - output shaft: | 3412 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Assembly: | HMQ-2 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 2 | Ratio Range: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

