How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | RQ: | 7.35 in |
| AJ: | 5.88 | BF: | 0.41 |
| C: | 14 in | G: | 2.91 |
| AE1: | 0.97 | AD: | 8.85 |
| BE: | 0.38 in | AG: | 10.5 |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| AK: | 4.5 | V: | 4.26 in |
| LQ: | 7.85 in | T: | 2.188 |
| AE2: | 0.68 | F: | 5.81 |
| D: | 5.12 | I: | 7.5 in |
Technical Specifications
| Motor Frame Size: | 56C | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3412 |
| Bore Code: | 35 | Service Factor: | 1 |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Ratio Range: | 25:1 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Assembly: | HMQ-2 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Model Code: | HMQ252 | Shaft Seal Material: | Viton |
| Output RPM: | 70 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 2.188 in |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 9.375 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

