How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BF: | 0.41 |
| B: | 13 | BE: | 0.38 in |
| AE1: | 0.97 | RQ: | 7.35 in |
| G: | 2.91 | AD: | 8.85 |
| LQ: | 7.85 in | AE2: | 0.68 |
| C: | 14 in | I: | 7.5 in |
| D: | 5.12 | BD: | 5.88 |
| AG: | 10.5 | AK: | 4.5 |
| T: | 2.25 | Center Distance (in): | 5.25 in |
| F: | 5.81 | V: | 4.26 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.25 in |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Ratio Range: | 25:1 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 36 |
| Output Shaft Direction: | 2 | Assembly: | HMQ-2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 25:1 |
| Thrust Rating - output shaft: | 3412 | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Model Code: | HMQ252 | Output RPM: | 70 |
| Input HP @ 1750 RPM: | 9.375 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

