How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AE1: | 0.97 |
| AE2: | 0.68 | T: | 2.25 |
| AJ: | 5.88 | F: | 5.81 |
| C: | 14 in | V: | 4.26 in |
| BD: | 5.88 | AK: | 4.5 |
| BE: | 0.38 in | AD: | 8.85 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| BF: | 0.41 | RQ: | 7.35 in |
| D: | 5.12 | G: | 2.91 |
| B: | 13 | LQ: | 7.85 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 70 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 9.375 | Thrust Rating - output shaft: | 3412 |
| Assembly: | HMQ-2 | Housing Material: | Cast Iron |
| Model Code: | HMQ252 | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.25 in |
| Bore Code: | 36 | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Ratio: | 25:1 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

