How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | D: | 5.12 |
| BD: | 5.88 | AJ: | 5.88 |
| AE2: | 0.68 | AG: | 10.5 |
| AE1: | 0.97 | RQ: | 7.35 in |
| AD: | 8.85 | I: | 7.5 in |
| F: | 5.81 | BE: | 0.38 in |
| T: | 2.25 | B: | 13 |
| G: | 2.91 | AK: | 4.5 |
| V: | 4.26 in | C: | 14 in |
| LQ: | 7.85 in | BF: | 0.41 |
Technical Specifications
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Ratio: | 25:1 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 9.375 |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 2.25 in |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Gear Type: | Worm | Bore Code: | 36 |
| Output RPM: | 70 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-2 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3412 | Ratio Range: | 25:1 |
| Model Code: | HMQ252 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

