How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | RQ: | 7.98 in |
| AK: | 8.5 | G: | 2.91 |
| BF: | 0.53 | B: | 13 |
| I: | 7.5 in | D: | 5.12 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| C: | 14 in | AG: | 10.5 |
| BD: | 9 | V: | 4.26 in |
| LQ1: | 8.61 in | AJ: | 7.25 |
| AE2: | 0.68 | T: | 2.25 |
| AE1: | 0.97 | AD: | 8.85 |
Technical Specifications
| Output Shaft: | Hollow Bore | Assembly: | HMQ-2 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3412 |
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 9.375 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.25 in | Output RPM: | 70 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 36 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Ratio Range: | 25:1 |
| Shaft Seal Material: | Viton | Ratio: | 25:1 |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

