Grove Gear HMQ252-25-2-2.250-210TC
Part #:HMQ252-25-2-2.250-210TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.25 | C: | 14 in |
| F: | 5.81 | AG: | 10.5 |
| LQ1: | 8.61 in | AD: | 8.85 |
| AK: | 8.5 | AE1: | 0.97 |
| I: | 7.5 in | BF: | 0.53 |
| AE2: | 0.68 | BE1: | 0.5 in |
| B: | 13 | V: | 4.26 in |
| RQ: | 7.98 in | G: | 2.91 |
| D: | 5.12 | BD: | 9 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 9.375 | Thrust Rating - output shaft: | 3412 |
| Output Shaft Direction: | 2 | Ratio Range: | 25:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Ratio: | 25:1 | Assembly: | HMQ-2 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Output Key: | 1/2 X 3.38 |
| Bore Code: | 36 | Output RPM: | 70 |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

