Grove Gear HMQ252-25-2-2.250-210TC-L2
Part #:HMQ252-25-2-2.250-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | AE2: | 0.68 |
| RQ: | 7.98 in | C: | 14 in |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| F: | 5.81 | T: | 2.25 |
| AG: | 10.5 | G: | 2.91 |
| D: | 5.12 | AE1: | 0.97 |
| BF: | 0.53 | BE1: | 0.5 in |
| AJ: | 7.25 | BD: | 9 |
| I: | 7.5 in | V: | 4.26 in |
| LQ1: | 8.61 in | AK: | 8.5 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 9.375 |
| Ratio: | 25:1 | Output Diameter (in): | 2.25 in |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output RPM: | 70 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio Range: | 25:1 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Assembly: | HMQ-2 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 X 5/32 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ252 | Bore Code: | 36 |
| Thrust Rating - output shaft: | 3412 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

