Grove Gear HMQ252-25-2-2.250-210TC-L9
Part #:HMQ252-25-2-2.250-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | AE2: | 0.68 |
| BD: | 9 | AJ: | 7.25 |
| AK: | 8.5 | AG: | 10.5 |
| RQ: | 7.98 in | BF: | 0.53 |
| AE1: | 0.97 | B: | 13 |
| AD: | 8.85 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | G: | 2.91 |
| I: | 7.5 in | V: | 4.26 in |
| D: | 5.12 | T: | 2.25 |
| F: | 5.81 | LQ1: | 8.61 in |
Technical Specifications
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3412 | Motor Frame Size: | 210TC |
| Assembly: | HMQ-2 | Bore Code: | 36 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Output RPM: | 70 | Output Diameter (in): | 2.25 in |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 9.375 | Ratio Range: | 25:1 |
| Housing Material: | Cast Iron | Model Code: | HMQ252 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Ratio: | 25:1 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

