How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | V: | 4.26 in |
| AE2: | 0.68 | C: | 14 in |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| T: | 2.25 | LQ: | 7.85 in |
| D: | 5.12 | RQ: | 7.35 in |
| G: | 2.91 | BD: | 5.88 |
| AG: | 10.5 | BE: | 0.38 in |
| F: | 5.81 | AJ: | 5.88 |
| AD: | 8.85 | AE1: | 0.97 |
| I: | 7.5 in | B: | 13 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Output RPM: | 70 | Gear Type: | Worm |
| Model Code: | HMQ252 | Input HP @ 1750 RPM: | 9.375 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 3412 |
| Ratio: | 25:1 | Assembly: | HMQ-2 |
| Ratio Range: | 25:1 | Motor Frame Size: | 56C |
| Bore Code: | 36 | Product Type: | Right Angle |
| Output Diameter (in): | 2.25 in | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

