How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BD: | 5.88 |
| RQ: | 7.35 in | Center Distance (in): | 5.25 in |
| V: | 4.26 in | AE2: | 0.68 |
| BE: | 0.38 in | T: | 2.25 |
| BF: | 0.41 | AJ: | 5.88 |
| AD: | 8.85 | I: | 7.5 in |
| AE1: | 0.97 | F: | 5.81 |
| LQ: | 7.85 in | AK: | 4.5 |
| D: | 5.12 | C: | 14 in |
| B: | 13 | G: | 2.91 |
Technical Specifications
| Output Diameter (in): | 2.25 in | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 9.375 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3412 |
| Ratio: | 25:1 | Gear Type: | Worm |
| Model Code: | HMQ252 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Output RPM: | 70 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-2 |
| Ratio Range: | 25:1 | Bore Code: | 36 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

