How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | RQ: | 7.35 in |
| BD: | 5.88 | D: | 5.12 |
| AE1: | 0.97 | V: | 4.26 in |
| AE2: | 0.68 | BF: | 0.41 |
| BE: | 0.38 in | B: | 13 |
| I: | 7.5 in | G: | 2.91 |
| F: | 5.81 | T: | 2.438 |
| AJ: | 5.88 | LQ: | 7.85 in |
| AG: | 10.5 | C: | 14 in |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
Technical Specifications
| Model Code: | HMQ252 | Housing Material: | Cast Iron |
| Ratio Range: | 25:1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Bore Code: | 39 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 9.375 |
| Ratio: | 25:1 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output RPM: | 70 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 3412 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 2.438 in | Output Key: | 5/8 X 4.00 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

