Grove Gear HMQ252-25-2-2.438-180TC-L9
Part #:HMQ252-25-2-2.438-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | D: | 5.12 |
| AE1: | 0.97 | F: | 5.81 |
| AK: | 8.5 | T: | 2.438 |
| AJ: | 7.25 | LQ1: | 8.61 in |
| G: | 2.91 | V: | 4.26 in |
| BF: | 0.53 | C: | 14 in |
| BD: | 9 | I: | 7.5 in |
| AG: | 10.5 | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| RQ: | 7.98 in | B: | 13 |
Technical Specifications
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3412 | Model Code: | HMQ252 |
| Motor Frame Size: | 180TC | Output RPM: | 70 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Ratio: | 25:1 | Input Bore (C Face): | 1.125 |
| Ratio Range: | 25:1 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 9.375 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Bore Code: | 39 | Output Diameter (in): | 2.438 in |
| No. of Gear Reductions: | Single | Assembly: | HMQ-2 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

