Grove Gear HMQ252-25-2-2.438-210TC-L9
Part #:HMQ252-25-2-2.438-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | B: | 13 |
| AJ: | 7.25 | T: | 2.438 |
| BD: | 9 | I: | 7.5 in |
| BF: | 0.53 | AK: | 8.5 |
| BE1: | 0.5 in | G: | 2.91 |
| D: | 5.12 | F: | 5.81 |
| RQ: | 7.98 in | LQ1: | 8.61 in |
| C: | 14 in | AD: | 8.85 |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | V: | 4.26 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.438 in |
| Bore Code: | 39 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 9.375 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3412 | Ratio: | 25:1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Assembly: | HMQ-2 | Output RPM: | 70 |
| Product Type: | Right Angle | Ratio Range: | 25:1 |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 5/16 X 5/32 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

