How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BD: | 9 |
| G: | 2.91 | F: | 5.81 |
| BE1: | 0.5 in | LQ1: | 9.17 in |
| T: | 2.438 | C: | 14 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| V: | 4.26 in | AE1: | 0.97 |
| AD: | 8.85 | BF: | 0.53 |
| RQ: | 8.54 in | AJ: | 7.25 |
| AG: | 10.5 | D: | 5.12 |
| AE2: | 0.68 | B: | 13 |
Technical Specifications
| Service Factor: | 1 | Input HP @ 1750 RPM: | 9.375 |
| Output Key: | 5/8 X 4.00 | Ratio Range: | 25:1 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.625 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output RPM: | 70 |
| Input Keyway (C Face): | 3/8 X 3/16 | Model Code: | HMQ252 |
| Output Diameter (in): | 2.438 in | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Bore Code: | 39 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Gear Type: | Worm |
| Thrust Rating - output shaft: | 3412 | Ratio: | 25:1 |
| Motor Frame Size: | 250TC | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-2 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

