How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.17 in | AG: | 10.5 |
| D: | 5.12 | G: | 2.91 |
| AJ: | 7.25 | T: | 2.438 |
| RQ: | 8.54 in | BD: | 9 |
| B: | 13 | AD: | 8.85 |
| I: | 7.5 in | AE2: | 0.68 |
| F: | 5.81 | V: | 4.26 in |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | C: | 14 in |
| BF: | 0.53 | AK: | 8.5 |
Technical Specifications
| Gear Type: | Worm | Model Code: | HMQ252 |
| Center Distance (in): | 5.25 | Ratio Range: | 25:1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Assembly: | HMQ-2 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Key: | 5/8 X 4.00 |
| Input HP @ 1750 RPM: | 9.375 | Bore Code: | 39 |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 3412 |
| Ratio: | 25:1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output RPM: | 70 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.438 in | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.625 | Motor Frame Size: | 250TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

