How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | AG: | 10.5 |
| AK: | 4.5 | AJ: | 5.88 |
| AE2: | 0.68 | V: | 4.26 in |
| T: | 2.438 | C: | 14 in |
| AE1: | 0.97 | BD: | 5.88 |
| RQ: | 7.35 in | BF: | 0.41 |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| G: | 2.91 | LQ: | 7.85 in |
| D: | 5.12 | I: | 7.5 in |
| BE: | 0.38 in | B: | 13 |
Technical Specifications
| Service Factor: | 1 | Model Code: | HMQ252 |
| Ratio: | 25:1 | No. of Gear Reductions: | Single |
| Bore Code: | 39 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 9.375 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3412 |
| Output Diameter (in): | 2.438 in | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Assembly: | HMQ-2 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 25:1 |
| Output RPM: | 70 | Output Key: | 5/8 X 4.00 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

