Grove Gear HMQ252-25-2-2.500-180TC
Part #:HMQ252-25-2-2.500-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AD: | 8.85 |
| I: | 7.5 in | B: | 13 |
| RQ: | 7.98 in | D: | 5.12 |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| AG: | 10.5 | AK: | 8.5 |
| T: | 2.5 | BD: | 9 |
| BF: | 0.53 | C: | 14 in |
| AE1: | 0.97 | G: | 2.91 |
| BE1: | 0.5 in | F: | 5.81 |
| AJ: | 7.25 | LQ1: | 8.61 in |
Technical Specifications
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Ratio Range: | 25:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 3412 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 9.375 |
| Output Diameter (in): | 2.5 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Output RPM: | 70 |
| Assembly: | HMQ-2 | Bore Code: | 40 |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

