Grove Gear HMQ252-25-2-2.500-180TC-L1
Part #:HMQ252-25-2-2.500-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | LQ1: | 8.61 in |
| I: | 7.5 in | V: | 4.26 in |
| BD: | 9 | BF: | 0.53 |
| B: | 13 | T: | 2.5 |
| AD: | 8.85 | G: | 2.91 |
| AE1: | 0.97 | C: | 14 in |
| F: | 5.81 | RQ: | 7.98 in |
| AK: | 8.5 | BE1: | 0.5 in |
| AJ: | 7.25 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
Technical Specifications
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Output Diameter (in): | 2.5 in |
| Bore Code: | 40 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output RPM: | 70 | Shaft Seal Material: | Viton |
| Model Code: | HMQ252 | Input HP @ 1750 RPM: | 9.375 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Ratio: | 25:1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Ratio Range: | 25:1 |
| Assembly: | HMQ-2 | Thrust Rating - output shaft: | 3412 |
| Output Key: | 5/8 X 4.00 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

