Grove Gear HMQ252-25-2-2.500-180TC-L3
Part #:HMQ252-25-2-2.500-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | F: | 5.81 |
| AK: | 8.5 | B: | 13 |
| BE1: | 0.5 in | D: | 5.12 |
| RQ: | 7.98 in | AD: | 8.85 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | AE2: | 0.68 |
| V: | 4.26 in | AJ: | 7.25 |
| G: | 2.91 | AG: | 10.5 |
| T: | 2.5 | BF: | 0.53 |
| I: | 7.5 in | LQ1: | 8.61 in |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.5 in | Input HP @ 1750 RPM: | 9.375 |
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-2 |
| Output RPM: | 70 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Motor Frame Size: | 180TC | Ratio Range: | 25:1 |
| Output Shaft Direction: | 2 | Output Key: | 5/8 X 4.00 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3412 | Bore Code: | 40 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

