Grove Gear HMQ252-25-2-2.500-210TC-L2
Part #:HMQ252-25-2-2.500-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AD: | 8.85 |
| I: | 7.5 in | G: | 2.91 |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| T: | 2.5 | AG: | 10.5 |
| F: | 5.81 | V: | 4.26 in |
| AJ: | 7.25 | AE2: | 0.68 |
| BE1: | 0.5 in | LQ1: | 8.61 in |
| AK: | 8.5 | RQ: | 7.98 in |
| C: | 14 in | BD: | 9 |
| B: | 13 | BF: | 0.53 |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Reducer: | Worm - Right Angle |
| Bore Code: | 40 | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Model Code: | HMQ252 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 9.375 | Input Style: | C-Face Quill |
| Assembly: | HMQ-2 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output RPM: | 70 | Ratio: | 25:1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 25:1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.5 in |
| Output Key: | 5/8 X 4.00 | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

