Grove Gear HMQ252-25-2-2.500-210TC-L3
Part #:HMQ252-25-2-2.500-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 10.5 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | LQ1: | 8.61 in |
| C: | 14 in | I: | 7.5 in |
| BE1: | 0.5 in | V: | 4.26 in |
| T: | 2.5 | BD: | 9 |
| F: | 5.81 | AE1: | 0.97 |
| RQ: | 7.98 in | B: | 13 |
| AE2: | 0.68 | G: | 2.91 |
| D: | 5.12 | BF: | 0.53 |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio Range: | 25:1 |
| Output Shaft Assembly Code: | 2 | Output Key: | 5/8 X 4.00 |
| Input Bore (C Face): | 1.375 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Model Code: | HMQ252 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Diameter (in): | 2.5 in | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-2 | Reducer: | Worm - Right Angle |
| Output RPM: | 70 | Product Type: | Right Angle |
| Bore Code: | 40 | Motor Frame Size: | 210TC |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input HP @ 1750 RPM: | 9.375 | Thrust Rating - output shaft: | 3412 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

