How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | LQ1: | 9.17 in |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | AE2: | 0.68 |
| D: | 5.12 | BF: | 0.53 |
| B: | 13 | RQ: | 8.54 in |
| AG: | 10.5 | AK: | 8.5 |
| BE1: | 0.5 in | T: | 2.5 |
| BD: | 9 | AJ: | 7.25 |
| V: | 4.26 in | G: | 2.91 |
| AE1: | 0.97 | C: | 14 in |
Technical Specifications
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3412 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 250TC |
| Model Code: | HMQ252 | Bore Code: | 40 |
| Output Key: | 5/8 X 4.00 | Assembly: | HMQ-2 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output RPM: | 70 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/8 X 3/16 | Ratio Range: | 25:1 |
| Output Diameter (in): | 2.5 in | Input HP @ 1750 RPM: | 9.375 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.625 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

