How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | BF: | 0.53 |
| Center Distance (in): | 5.25 in | C: | 14 in |
| RQ: | 8.54 in | AD: | 8.85 |
| B: | 13 | BE1: | 0.5 in |
| V: | 4.26 in | I: | 7.5 in |
| AK: | 8.5 | AG: | 10.5 |
| AE2: | 0.68 | LQ1: | 9.17 in |
| F: | 5.81 | AE1: | 0.97 |
| D: | 5.12 | AJ: | 7.25 |
| T: | 2.5 | BD: | 9 |
Technical Specifications
| Model Code: | HMQ252 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.5 in | Input Style: | C-Face Quill |
| Bore Code: | 40 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Assembly: | HMQ-2 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 3412 | Ratio: | 25:1 |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/8 X 3/16 | Service Factor: | 1 |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Output RPM: | 70 | Input Bore (C Face): | 1.625 |
| Input HP @ 1750 RPM: | 9.375 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

