How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AK: | 4.5 |
| RQ: | 7.35 in | D: | 5.12 |
| V: | 4.26 in | F: | 5.81 |
| AE1: | 0.97 | C: | 14 in |
| AJ: | 5.88 | G: | 2.91 |
| T: | 2.5 | BD: | 5.88 |
| LQ: | 7.85 in | B: | 13 |
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | I: | 7.5 in |
| AE2: | 0.68 | AD: | 8.85 |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Ratio Range: | 25:1 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Bore Code: | 40 |
| Output RPM: | 70 | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.5 in | Thrust Rating - output shaft: | 3412 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Output Key: | 5/8 X 4.00 | Assembly: | HMQ-2 |
| Input HP @ 1750 RPM: | 9.375 | Ratio: | 25:1 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.625 | Model Code: | HMQ252 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

