How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | B: | 13 |
| AD: | 8.85 | AG: | 10.5 |
| BE: | 0.38 in | RQ: | 7.35 in |
| AJ: | 5.88 | LQ: | 7.85 in |
| V: | 4.26 in | D: | 5.12 |
| AE1: | 0.97 | C: | 14 in |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | BD: | 5.88 |
| AE2: | 0.68 | AK: | 4.5 |
| T: | 2.688 | F: | 5.81 |
Technical Specifications
| Ratio Range: | 25:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Model Code: | HMQ252 |
| Output Key: | 5/8 X 4.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 43 | No. of Gear Reductions: | Single |
| Ratio: | 25:1 | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Output RPM: | 70 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.688 in | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Service Factor: | 1 | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 3412 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 9.375 | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

