How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | T: | 2.688 |
| RQ: | 7.98 in | AE2: | 0.68 |
| G: | 2.91 | I: | 7.5 in |
| AK: | 8.5 | B: | 13 |
| AD: | 8.85 | V: | 4.26 in |
| C: | 14 in | AE1: | 0.97 |
| BE1: | 0.5 in | D: | 5.12 |
| LQ1: | 8.61 in | AG: | 10.5 |
| BF: | 0.53 | F: | 5.81 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
Technical Specifications
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Output Key: | 5/8 X 4.00 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Ratio: | 25:1 | Thrust Rating - output shaft: | 3412 |
| Input HP @ 1750 RPM: | 9.375 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Bore Code: | 43 |
| Output RPM: | 70 | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio Range: | 25:1 | Model Code: | HMQ252 |
| Gear Type: | Worm | Assembly: | HMQ-2 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.688 in | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

