How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AD: | 8.85 |
| C: | 14 in | AG: | 10.5 |
| AE1: | 0.97 | RQ: | 7.98 in |
| D: | 5.12 | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | B: | 13 |
| LQ1: | 8.61 in | V: | 4.26 in |
| AK: | 8.5 | T: | 2.688 |
| AJ: | 7.25 | I: | 7.5 in |
| BE1: | 0.5 in | F: | 5.81 |
| BF: | 0.53 | G: | 2.91 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Assembly: | HMQ-2 |
| Input HP @ 1750 RPM: | 9.375 | Thrust Rating - output shaft: | 3412 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Output Diameter (in): | 2.688 in |
| Output RPM: | 70 | Input Bore (C Face): | 1.375 |
| Ratio Range: | 25:1 | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Product Type: | Right Angle | Ratio: | 25:1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Bore Code: | 43 | Model Code: | HMQ252 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

