How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | RQ: | 8.54 in |
| D: | 5.12 | G: | 2.91 |
| C: | 14 in | BF: | 0.53 |
| BE1: | 0.5 in | LQ1: | 9.17 in |
| V: | 4.26 in | B: | 13 |
| AE2: | 0.68 | T: | 2.688 |
| AK: | 8.5 | AE1: | 0.97 |
| AG: | 10.5 | AJ: | 7.25 |
| BD: | 9 | AD: | 8.85 |
| I: | 7.5 in | F: | 5.81 |
Technical Specifications
| Ratio: | 25:1 | Motor Frame Size: | 250TC |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 9.375 | Ratio Range: | 25:1 |
| Input Bore (C Face): | 1.625 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/8 X 3/16 | Output RPM: | 70 |
| Output Key: | 5/8 X 4.00 | Bore Code: | 43 |
| Assembly: | HMQ-2 | Thrust Rating - output shaft: | 3412 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.688 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

