How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | BE: | 0.38 in |
| V: | 4.26 in | G: | 2.91 |
| AJ: | 5.88 | F: | 5.81 |
| B: | 13 | BD: | 5.88 |
| D: | 5.12 | T: | 2.688 |
| BF: | 0.41 | C: | 14 in |
| RQ: | 7.35 in | LQ: | 7.85 in |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| AK: | 4.5 | I: | 7.5 in |
| AD: | 8.85 | AG: | 10.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output RPM: | 70 | Motor Frame Size: | 56C |
| Bore Code: | 43 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Output Key: | 5/8 X 4.00 | Output Shaft Direction: | 2 |
| Model Code: | HMQ252 | Product Type: | Right Angle |
| Ratio Range: | 25:1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 9.375 | Output Shaft: | Hollow Bore |
| Ratio: | 25:1 | Assembly: | HMQ-2 |
| Output Diameter (in): | 2.688 in | Thrust Rating - output shaft: | 3412 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

