How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AG: | 10.5 |
| AE1: | 0.97 | F: | 5.81 |
| C: | 14 in | BF: | 0.41 |
| B: | 13 | AD: | 8.85 |
| AJ: | 5.88 | AE2: | 0.68 |
| LQ: | 7.85 in | AK: | 4.5 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| RQ: | 7.35 in | D: | 5.12 |
| I: | 7.5 in | G: | 2.91 |
| T: | 2.938 | BE: | 0.38 in |
Technical Specifications
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 3412 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.938 in |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output RPM: | 70 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 9.375 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 25:1 |
| Input Bore (C Face): | 0.875 | Model Code: | HMQ252 |
| Shaft Seal Material: | Viton | Bore Code: | 47 |
| Ratio: | 25:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-2 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

