Grove Gear HMQ252-25-2-2.938-180TC-L4
Part #:HMQ252-25-2-2.938-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AE2: | 0.68 |
| BE1: | 0.5 in | C: | 14 in |
| LQ1: | 8.61 in | I: | 7.5 in |
| D: | 5.12 | AE1: | 0.97 |
| F: | 5.81 | T: | 2.938 |
| G: | 2.91 | AK: | 8.5 |
| BF: | 0.53 | BD: | 9 |
| B: | 13 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | AD: | 8.85 |
| AG: | 10.5 | RQ: | 7.98 in |
Technical Specifications
| Output Diameter (in): | 2.938 in | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 9.375 |
| Motor Frame Size: | 180TC | Thrust Rating - output shaft: | 3412 |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Bore Code: | 47 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-2 |
| Output Shaft Direction: | 2 | Output RPM: | 70 |
| Ratio: | 25:1 | Output Shaft Assembly Code: | 2 |
| Model Code: | HMQ252 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 1/4 X 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

