Grove Gear HMQ252-25-2-2.938-180TC-L9
Part #:HMQ252-25-2-2.938-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | AE1: | 0.97 |
| AE2: | 0.68 | V: | 4.26 in |
| BD: | 9 | T: | 2.938 |
| LQ1: | 8.61 in | RQ: | 7.98 in |
| AJ: | 7.25 | AD: | 8.85 |
| C: | 14 in | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| F: | 5.81 | AG: | 10.5 |
| B: | 13 | I: | 7.5 in |
| BF: | 0.53 | D: | 5.12 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Input Bore (C Face): | 1.125 |
| Ratio Range: | 25:1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Model Code: | HMQ252 |
| Assembly: | HMQ-2 | Ratio: | 25:1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3412 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 70 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 9.375 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.938 in | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Bore Code: | 47 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

