How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | C: | 14 in |
| RQ: | 7.98 in | Center Distance (in): | 5.25 in |
| BD: | 9 | V: | 4.26 in |
| AK: | 8.5 | AE1: | 0.97 |
| G: | 2.91 | T: | 2.938 |
| D: | 5.12 | AE2: | 0.68 |
| LQ1: | 8.61 in | AJ: | 7.25 |
| F: | 5.81 | BF: | 0.53 |
| BE1: | 0.5 in | AD: | 8.85 |
| B: | 13 | I: | 7.5 in |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 2 |
| Ratio: | 25:1 | Service Factor: | 1 |
| Assembly: | HMQ-2 | Output Diameter (in): | 2.938 in |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Bore Code: | 47 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 9.375 |
| Output RPM: | 70 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 X 5/32 | Shaft Seal Material: | Viton |
| Ratio Range: | 25:1 | Model Code: | HMQ252 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3412 | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

