How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | G: | 2.91 |
| V: | 4.26 in | AJ: | 7.25 |
| F: | 5.81 | BF: | 0.53 |
| T: | 2.938 | AE1: | 0.97 |
| BD: | 9 | LQ1: | 8.61 in |
| AD: | 8.85 | AK: | 8.5 |
| AG: | 10.5 | B: | 13 |
| RQ: | 7.98 in | BE1: | 0.5 in |
| C: | 14 in | D: | 5.12 |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3412 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio: | 25:1 | Output RPM: | 70 |
| Input Style: | C-Face Quill | Bore Code: | 47 |
| Model Code: | HMQ252 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 9.375 |
| Housing Material: | Cast Iron | Output Key: | 3/4 X 4.00 |
| No. of Gear Reductions: | Single | Ratio Range: | 25:1 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Assembly: | HMQ-2 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

