Grove Gear HMQ252-25-2-2.938-250TC-L1
Part #:HMQ252-25-2-2.938-250TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.938 | RQ: | 8.54 in |
| BF: | 0.53 | AE1: | 0.97 |
| F: | 5.81 | G: | 2.91 |
| LQ1: | 9.17 in | BD: | 9 |
| AJ: | 7.25 | D: | 5.12 |
| AG: | 10.5 | V: | 4.26 in |
| AD: | 8.85 | AE2: | 0.68 |
| B: | 13 | C: | 14 in |
| AK: | 8.5 | BE1: | 0.5 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Assembly: | HMQ-2 | Input HP @ 1750 RPM: | 9.375 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Output RPM: | 70 | Thrust Rating - output shaft: | 3412 |
| Ratio: | 25:1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.625 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output Diameter (in): | 2.938 in | Gear Type: | Worm |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Output Key: | 3/4 X 4.00 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Bore Code: | 47 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

