Grove Gear HMQ252-25-2-2.938-250TC-L4
Part #:HMQ252-25-2-2.938-250TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.54 in | BD: | 9 |
| B: | 13 | G: | 2.91 |
| I: | 7.5 in | T: | 2.938 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| AD: | 8.85 | AJ: | 7.25 |
| AE2: | 0.68 | AG: | 10.5 |
| V: | 4.26 in | AE1: | 0.97 |
| LQ1: | 9.17 in | AK: | 8.5 |
| C: | 14 in | F: | 5.81 |
| BF: | 0.53 | D: | 5.12 |
Technical Specifications
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3412 |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Bore Code: | 47 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 9.375 | Output Diameter (in): | 2.938 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 250TC | Assembly: | HMQ-2 |
| Product Type: | Right Angle | Model Code: | HMQ252 |
| Input Bore (C Face): | 1.625 | Input Keyway (C Face): | 3/8 X 3/16 |
| Ratio: | 25:1 | Output Shaft Direction: | 2 |
| Output RPM: | 70 | Ratio Range: | 25:1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

