How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | V: | 4.26 in |
| F: | 5.81 | AE2: | 0.68 |
| AK: | 4.5 | AG: | 10.5 |
| B: | 13 | BE: | 0.38 in |
| AE1: | 0.97 | LQ: | 7.85 in |
| C: | 14 in | AJ: | 5.88 |
| RQ: | 7.35 in | G: | 2.91 |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | T: | 2.938 |
| D: | 5.12 | BF: | 0.41 |
Technical Specifications
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3412 | Input Bore (C Face): | 0.625 |
| Model Code: | HMQ252 | Gear Type: | Worm |
| Ratio Range: | 25:1 | Bore Code: | 47 |
| Output Key: | 3/4 X 4.00 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Output RPM: | 70 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Ratio: | 25:1 |
| Input HP @ 1750 RPM: | 9.375 | Assembly: | HMQ-2 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.938 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

