How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AK: | 4.5 |
| G: | 2.91 | LQ: | 7.85 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| I: | 7.5 in | BE: | 0.38 in |
| V: | 4.26 in | AE1: | 0.97 |
| AD: | 8.85 | BD: | 5.88 |
| B: | 13 | RQ: | 7.35 in |
| C: | 14 in | AE2: | 0.68 |
| BF: | 0.41 | T: | 2.938 |
| F: | 5.81 | AJ: | 5.88 |
Technical Specifications
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 70 | Assembly: | HMQ-2 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.938 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 9.375 |
| Bore Code: | 47 | Ratio: | 25:1 |
| Model Code: | HMQ252 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.625 | Ratio Range: | 25:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3412 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/4 X 4.00 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

