How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | AG: | 10.5 |
| F: | 5.81 | G: | 2.91 |
| AJ: | 5.88 | AK: | 4.5 |
| BD: | 5.88 | LQ: | 7.85 in |
| AD: | 8.85 | RQ: | 7.35 in |
| B: | 13 | V: | 4.26 in |
| BF: | 0.41 | AE2: | 0.68 |
| D: | 5.12 | I: | 7.5 in |
| BE: | 0.38 in | AE1: | 0.97 |
| T: | 3 | Center Distance (in): | 5.25 in |
Technical Specifications
| Assembly: | HMQ-2 | Output Diameter (in): | 3 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Ratio Range: | 25:1 | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Ratio: | 25:1 |
| Model Code: | HMQ252 | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Bore Code: | 48 | Thrust Rating - output shaft: | 3412 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Gear Type: | Worm | Output RPM: | 70 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 9.375 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

