How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | AJ: | 5.88 |
| AG: | 10.5 | F: | 5.81 |
| B: | 13 | I: | 7.5 in |
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
| V: | 4.26 in | BD: | 5.88 |
| AK: | 4.5 | BF: | 0.41 |
| AE1: | 0.97 | LQ: | 7.85 in |
| AD: | 8.85 | T: | 3 |
| D: | 5.12 | RQ: | 7.35 in |
| AE2: | 0.68 | G: | 2.91 |
Technical Specifications
| Assembly: | HMQ-2 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Ratio Range: | 25:1 |
| Thrust Rating - output shaft: | 3412 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Key: | 3/4 X 4.00 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 0.875 | Bore Code: | 48 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Output RPM: | 70 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Model Code: | HMQ252 |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 9.375 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

