How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | F: | 5.81 |
| AE1: | 0.97 | AK: | 8.5 |
| LQ1: | 8.61 in | C: | 14 in |
| B: | 13 | V: | 4.26 in |
| AJ: | 7.25 | I: | 7.5 in |
| BF: | 0.53 | D: | 5.12 |
| BE1: | 0.5 in | RQ: | 7.98 in |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| AD: | 8.85 | G: | 2.91 |
| T: | 3 | BD: | 9 |
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 25:1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Assembly: | HMQ-2 |
| Output Key: | 3/4 X 4.00 | Output RPM: | 70 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Model Code: | HMQ252 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Bore Code: | 48 | Output Diameter (in): | 3 in |
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 9.375 | Ratio: | 25:1 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| Thrust Rating - output shaft: | 3412 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

