How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | AD: | 8.85 |
| B: | 13 | BE1: | 0.5 in |
| G: | 2.91 | BD: | 9 |
| RQ: | 8.54 in | F: | 5.81 |
| AE1: | 0.97 | AG: | 10.5 |
| BF: | 0.53 | V: | 4.26 in |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | LQ1: | 9.17 in |
| I: | 7.5 in | D: | 5.12 |
| AJ: | 7.25 | T: | 3 |
Technical Specifications
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Key: | 3/4 X 4.00 | Model Code: | HMQ252 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Ratio: | 25:1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 9.375 |
| Ratio Range: | 25:1 | Output RPM: | 70 |
| Service Factor: | 1 | Motor Frame Size: | 250TC |
| Output Diameter (in): | 3 in | Assembly: | HMQ-2 |
| Bore Code: | 48 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/8 X 3/16 | Input Bore (C Face): | 1.625 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3412 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

