How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.54 in | BE1: | 0.5 in |
| C: | 14 in | G: | 2.91 |
| D: | 5.12 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| V: | 4.26 in | AJ: | 7.25 |
| F: | 5.81 | AG: | 10.5 |
| AD: | 8.85 | BF: | 0.53 |
| AE2: | 0.68 | I: | 7.5 in |
| LQ1: | 9.17 in | T: | 3 |
| B: | 13 | AE1: | 0.97 |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | HMQ-2 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Motor Frame Size: | 250TC | Output Diameter (in): | 3 in |
| Input Bore (C Face): | 1.625 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Model Code: | HMQ252 |
| Input HP @ 1750 RPM: | 9.375 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3412 | Bore Code: | 48 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/8 X 3/16 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output Key: | 3/4 X 4.00 | Ratio: | 25:1 |
| Ratio Range: | 25:1 | Output RPM: | 70 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

